How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LQ1: | 8.61 in | T: | 2.25 |
| AF: | 0.38 | BE1: | 0.5 in |
| H: | 0.53 in | BF: | 0.53 |
| Center Distance (in): | 5.25 in | G: | 3.63 |
| I: | 7.5 in | LL: | 5.25 in |
| AK: | 8.5 | V: | 4.26 in |
| AA: | 15.19 | D: | 4.88 |
| P: | 4.62 in | AE2: | 0.97 |
| AG: | 10.5 | BD: | 9 |
| AB: | 6.76 | AJ: | 7.25 |
Technical Specifications
| Ratio: | 40:1 | Input RPM: | 1,750 |
| Service Factor: | 1 | Input HP @ 1750 RPM: | 6.29 |
| Gear Type: | Worm | Product Line: | OE Series - Worm Gear Reducers |
| Model Code: | 52YF | Reducer: | Worm - Right Angle |
| Output RPM: | 43.8 | Input Style: | C-Face Quill |
| Series Code: | OE | Assembly: | YF-1 |
| Housing Material: | Cast Iron | Input Keyway (C Face): | 1/4 x 1/8 |
| Output Shaft Direction: | 1 | Motor Frame Size: | 180TC |
| Product Type: | Right Angle | Output Diameter (in): | 2.25 in |
| Shaft Seal Material: | Viton | Series: | OE Series - Worm Gear Reducers |
| Output Shaft: | Hollow Bore | Output Key: | 1/2 X 3.00 |
| Ratio Range: | 40:1 | Bore Code: | 36 |
| No. of Gear Reductions: | Single | Input Bore (C Face): | 1.125 |
| Center Distance (in): | 5.25 | Output Shaft Assembly Code: | 1 |
| Output Torque Rating (in-lb): | 7159 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

