How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LQ1: | 8.61 in | AG: | 10.5 |
| I: | 7.5 in | V: | 4.26 in |
| Center Distance (in): | 5.25 in | AF: | 0.38 |
| H: | 0.53 in | BD: | 9 |
| AB: | 6.76 | T: | 2.25 |
| BF: | 0.53 | AJ: | 7.25 |
| AE2: | 0.97 | BE1: | 0.5 in |
| AA: | 15.19 | LL: | 5.25 in |
| AK: | 8.5 | G: | 3.63 |
| D: | 4.88 | P: | 4.62 in |
Technical Specifications
| Shaft Seal Material: | Viton | Product Type: | Right Angle |
| Output Shaft Assembly Code: | 1 | Input Keyway (C Face): | 1/4 x 1/8 |
| Assembly: | YF-1 | Output Shaft Direction: | 1 |
| Output Shaft: | Hollow Bore | Output Diameter (in): | 2.25 in |
| Input HP @ 1750 RPM: | 6.29 | Center Distance (in): | 5.25 |
| Bore Code: | 36 | Motor Frame Size: | 180TC |
| Output Key: | 1/2 X 3.00 | Input RPM: | 1,750 |
| Service Factor: | 1 | Ratio Range: | 40:1 |
| Model Code: | 52YF | Ratio: | 40:1 |
| Reducer: | Worm - Right Angle | Product Line: | OE Series - Worm Gear Reducers |
| Housing Material: | Cast Iron | Input Bore (C Face): | 1.125 |
| No. of Gear Reductions: | Single | Output RPM: | 43.8 |
| Input Style: | C-Face Quill | Series Code: | OE |
| Gear Type: | Worm | Series: | OE Series - Worm Gear Reducers |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 7159 in/lbs |

