How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AF: | 0.38 | V: | 4.26 in |
| AA: | 15.19 | Center Distance (in): | 5.25 in |
| LL: | 5.25 in | D: | 4.88 |
| AB: | 6.76 | I: | 7.5 in |
| AG: | 10.5 | LQ1: | 8.61 in |
| T: | 2.25 | AE2: | 0.97 |
| G: | 3.63 | AK: | 8.5 |
| H: | 0.53 in | AJ: | 7.25 |
| BF: | 0.53 | BD: | 9 |
| P: | 4.62 in | BE1: | 0.5 in |
Technical Specifications
| Output Diameter (in): | 2.25 in | Product Line: | OE Series - Worm Gear Reducers |
| Series Code: | OE | Output RPM: | 341 |
| Product Type: | Right Angle | Model Code: | 52YF |
| Service Factor: | 1 | Input Keyway (C Face): | 1/4 x 1/8 |
| Reducer: | Worm - Right Angle | Assembly: | YF-1 |
| Input Style: | C-Face Quill | Ratio: | 5:1 |
| Output Shaft Direction: | 1 | Input HP @ 1750 RPM: | 28.2 |
| Bore Code: | 36 | Ratio Range: | 5:1 |
| Gear Type: | Worm | Output Shaft Assembly Code: | 1 |
| No. of Gear Reductions: | Single | Input RPM: | 1,750 |
| Input Bore (C Face): | 1.125 | Center Distance (in): | 5.25 |
| Series: | OE Series - Worm Gear Reducers | Motor Frame Size: | 180TC |
| Housing Material: | Cast Iron | Shaft Seal Material: | Viton |
| Output Key: | 1/2 X 3.00 | Output Shaft: | Hollow Bore |
| Output Torque Rating (in-lb): | 4953 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,430 lb |

