How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AB: | 6.76 | I: | 7.5 in |
| BE1: | 0.5 in | T: | 2.25 |
| G: | 3.63 | AG: | 10.5 |
| AE2: | 0.97 | BF: | 0.53 |
| Center Distance (in): | 5.25 in | AF: | 0.38 |
| H: | 0.53 in | AJ: | 7.25 |
| LQ1: | 8.61 in | BD: | 9 |
| P: | 4.62 in | LL: | 5.25 in |
| AA: | 15.19 | V: | 4.26 in |
| AK: | 8.5 | D: | 4.88 |
Technical Specifications
| Input Style: | C-Face Quill | Reducer: | Worm - Right Angle |
| Model Code: | 52YF | Input HP @ 1750 RPM: | 28.2 |
| Series: | OE Series - Worm Gear Reducers | Output Shaft Direction: | 1 |
| Input RPM: | 1,750 | Bore Code: | 36 |
| Assembly: | YF-1 | Service Factor: | 1 |
| Motor Frame Size: | 180TC | Output Key: | 1/2 X 3.00 |
| Output Diameter (in): | 2.25 in | Ratio: | 5:1 |
| Input Keyway (C Face): | 1/4 x 1/8 | Output RPM: | 341 |
| Series Code: | OE | Output Shaft: | Hollow Bore |
| Gear Type: | Worm | Housing Material: | Cast Iron |
| Shaft Seal Material: | Viton | Output Shaft Assembly Code: | 1 |
| Ratio Range: | 5:1 | Product Line: | OE Series - Worm Gear Reducers |
| No. of Gear Reductions: | Single | Input Bore (C Face): | 1.125 |
| Product Type: | Right Angle | Center Distance (in): | 5.25 |
| Output Torque Rating (in-lb): | 4953 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,430 lb |

