How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.97 | AK: | 8.5 |
| LL: | 5.25 in | D: | 4.88 |
| AJ: | 7.25 | I: | 7.5 in |
| G: | 3.63 | BF: | 0.53 |
| V: | 4.26 in | BE1: | 0.5 in |
| BD: | 9 | P: | 4.62 in |
| T: | 2.25 | Center Distance (in): | 5.25 in |
| AG: | 10.5 | AB: | 6.76 |
| H: | 0.53 in | LQ1: | 8.61 in |
| AF: | 0.38 | AA: | 15.19 |
Technical Specifications
| Service Factor: | 1 | Reducer: | Worm - Right Angle |
| Input RPM: | 1,750 | Center Distance (in): | 5.25 |
| Model Code: | 52YF | Output Shaft Assembly Code: | 1 |
| Ratio Range: | 5:1 | Bore Code: | 36 |
| Output Shaft: | Hollow Bore | Input Bore (C Face): | 1.125 |
| Assembly: | YF-1 | Output RPM: | 341 |
| No. of Gear Reductions: | Single | Housing Material: | Cast Iron |
| Product Line: | OE Series - Worm Gear Reducers | Input HP @ 1750 RPM: | 28.2 |
| Gear Type: | Worm | Input Keyway (C Face): | 1/4 x 1/8 |
| Motor Frame Size: | 180TC | Product Type: | Right Angle |
| Input Style: | C-Face Quill | Series: | OE Series - Worm Gear Reducers |
| Ratio: | 5:1 | Output Key: | 1/2 X 3.00 |
| Output Shaft Direction: | 1 | Shaft Seal Material: | Viton |
| Series Code: | OE | Output Diameter (in): | 2.25 in |
| Output Torque Rating (in-lb): | 4953 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,430 lb |

