How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 7.5 in | AG: | 10.5 |
| BF: | 0.53 | AK: | 8.5 |
| LQ1: | 8.61 in | AE2: | 0.97 |
| BD: | 9 | P: | 4.62 in |
| BE1: | 0.5 in | AB: | 6.76 |
| D: | 4.88 | H: | 0.53 in |
| AJ: | 7.25 | G: | 3.63 |
| AA: | 15.19 | Center Distance (in): | 5.25 in |
| T: | 2.25 | LL: | 5.25 in |
| AF: | 0.38 | V: | 4.26 in |
Technical Specifications
| Ratio: | 50:1 | Model Code: | 52YF |
| Input RPM: | 1,750 | Output RPM: | 35 |
| Housing Material: | Cast Iron | Output Shaft Direction: | 1 |
| Input Bore (C Face): | 1.125 | Input Style: | C-Face Quill |
| Reducer: | Worm - Right Angle | Output Key: | 1/2 X 3.00 |
| Series: | OE Series - Worm Gear Reducers | No. of Gear Reductions: | Single |
| Assembly: | YF-1 | Product Type: | Right Angle |
| Output Diameter (in): | 2.25 in | Series Code: | OE |
| Output Shaft Assembly Code: | 1 | Service Factor: | 1 |
| Gear Type: | Worm | Bore Code: | 36 |
| Input Keyway (C Face): | 1/4 x 1/8 | Motor Frame Size: | 180TC |
| Shaft Seal Material: | Viton | Product Line: | OE Series - Worm Gear Reducers |
| Input HP @ 1750 RPM: | 5.14 | Center Distance (in): | 5.25 |
| Ratio Range: | 50:1 | Output Shaft: | Hollow Bore |
| Output Torque Rating (in-lb): | 6950 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

