How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.97 | I: | 7.5 in |
| LQ1: | 8.61 in | V: | 4.26 in |
| BF: | 0.53 | Center Distance (in): | 5.25 in |
| AK: | 8.5 | BE1: | 0.5 in |
| H: | 0.53 in | D: | 4.88 |
| T: | 2.25 | AG: | 10.5 |
| AJ: | 7.25 | AA: | 15.19 |
| BD: | 9 | AB: | 6.76 |
| LL: | 5.25 in | G: | 3.63 |
| AF: | 0.38 | P: | 4.62 in |
Technical Specifications
| Assembly: | YF-1 | Output Shaft Assembly Code: | 1 |
| No. of Gear Reductions: | Single | Output RPM: | 35 |
| Output Key: | 1/2 X 3.00 | Input Style: | C-Face Quill |
| Input Bore (C Face): | 1.125 | Center Distance (in): | 5.25 |
| Ratio Range: | 50:1 | Output Diameter (in): | 2.25 in |
| Housing Material: | Cast Iron | Model Code: | 52YF |
| Gear Type: | Worm | Bore Code: | 36 |
| Input RPM: | 1,750 | Series: | OE Series - Worm Gear Reducers |
| Product Type: | Right Angle | Motor Frame Size: | 180TC |
| Service Factor: | 1 | Input Keyway (C Face): | 1/4 x 1/8 |
| Output Shaft: | Hollow Bore | Shaft Seal Material: | Viton |
| Input HP @ 1750 RPM: | 5.14 | Ratio: | 50:1 |
| Output Shaft Direction: | 1 | Series Code: | OE |
| Reducer: | Worm - Right Angle | Product Line: | OE Series - Worm Gear Reducers |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 6950 in/lbs |

