How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 4.88 | LQ1: | 8.61 in |
| BE1: | 0.5 in | Center Distance (in): | 5.25 in |
| I: | 7.5 in | P: | 4.62 in |
| G: | 3.63 | AF: | 0.38 |
| BD: | 9 | AA: | 15.19 |
| AG: | 10.5 | AB: | 6.76 |
| AE2: | 0.97 | AJ: | 7.25 |
| AK: | 8.5 | V: | 4.26 in |
| LL: | 5.25 in | H: | 0.53 in |
| BF: | 0.53 | T: | 2.25 |
Technical Specifications
| Input HP @ 1750 RPM: | 5.14 | Center Distance (in): | 5.25 |
| Output Diameter (in): | 2.25 in | Ratio: | 50:1 |
| Series: | OE Series - Worm Gear Reducers | Ratio Range: | 50:1 |
| Product Type: | Right Angle | Motor Frame Size: | 180TC |
| Assembly: | YF-1 | Shaft Seal Material: | Viton |
| Input Bore (C Face): | 1.125 | Gear Type: | Worm |
| Housing Material: | Cast Iron | Input Keyway (C Face): | 1/4 x 1/8 |
| Model Code: | 52YF | Product Line: | OE Series - Worm Gear Reducers |
| Input Style: | C-Face Quill | Output Shaft Direction: | 1 |
| Output Shaft Assembly Code: | 1 | Output RPM: | 35 |
| Series Code: | OE | Reducer: | Worm - Right Angle |
| Output Key: | 1/2 X 3.00 | Input RPM: | 1,750 |
| Bore Code: | 36 | Output Shaft: | Hollow Bore |
| Service Factor: | 1 | No. of Gear Reductions: | Single |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 6950 in/lbs |

