Grove Gear 52YF-1-2.250-180TC-60-L2
Part #:52YF-1-2.250-180TC-60-L2
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 8.5 | P: | 4.62 in |
| BD: | 9 | LQ1: | 8.61 in |
| H: | 0.53 in | AF: | 0.38 |
| D: | 4.88 | I: | 7.5 in |
| AB: | 6.76 | V: | 4.26 in |
| AJ: | 7.25 | BF: | 0.53 |
| G: | 3.63 | AG: | 10.5 |
| LL: | 5.25 in | Center Distance (in): | 5.25 in |
| BE1: | 0.5 in | AA: | 15.19 |
| AE2: | 0.97 | T: | 2.25 |
Technical Specifications
| Motor Frame Size: | 180TC | Ratio Range: | 60:1 |
| Reducer: | Worm - Right Angle | Input Keyway (C Face): | 1/4 x 1/8 |
| Input RPM: | 1,750 | Model Code: | 52YF |
| Output Shaft: | Hollow Bore | Output Shaft Direction: | 1 |
| Shaft Seal Material: | Viton | Service Factor: | 1 |
| Housing Material: | Cast Iron | Product Line: | OE Series - Worm Gear Reducers |
| Output Diameter (in): | 2.25 in | Input Bore (C Face): | 1.125 |
| Series Code: | OE | Output Shaft Assembly Code: | 1 |
| No. of Gear Reductions: | Single | Series: | OE Series - Worm Gear Reducers |
| Assembly: | YF-1 | Center Distance (in): | 5.25 |
| Input HP @ 1750 RPM: | 4.27 | Gear Type: | Worm |
| Ratio: | 60:1 | Output Key: | 1/2 X 3.00 |
| Output RPM: | 29.2 | Bore Code: | 36 |
| Input Style: | C-Face Quill | Product Type: | Right Angle |
| Output Torque Rating (in-lb): | 6598 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

