Grove Gear 52YF-1-2.250-180TC-60-L3
Part #:52YF-1-2.250-180TC-60-L3
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 7.25 | BE1: | 0.5 in |
| BF: | 0.53 | G: | 3.63 |
| AE2: | 0.97 | AF: | 0.38 |
| V: | 4.26 in | AK: | 8.5 |
| P: | 4.62 in | Center Distance (in): | 5.25 in |
| I: | 7.5 in | LL: | 5.25 in |
| LQ1: | 8.61 in | H: | 0.53 in |
| AA: | 15.19 | T: | 2.25 |
| BD: | 9 | D: | 4.88 |
| AG: | 10.5 | AB: | 6.76 |
Technical Specifications
| Input Keyway (C Face): | 1/4 x 1/8 | Output Key: | 1/2 X 3.00 |
| Service Factor: | 1 | Input RPM: | 1,750 |
| Output RPM: | 29.2 | Housing Material: | Cast Iron |
| Ratio: | 60:1 | Series: | OE Series - Worm Gear Reducers |
| Product Line: | OE Series - Worm Gear Reducers | Output Shaft: | Hollow Bore |
| Input HP @ 1750 RPM: | 4.27 | Center Distance (in): | 5.25 |
| Gear Type: | Worm | Shaft Seal Material: | Viton |
| Product Type: | Right Angle | Input Bore (C Face): | 1.125 |
| Series Code: | OE | Output Shaft Assembly Code: | 1 |
| Model Code: | 52YF | Motor Frame Size: | 180TC |
| No. of Gear Reductions: | Single | Reducer: | Worm - Right Angle |
| Output Diameter (in): | 2.25 in | Ratio Range: | 60:1 |
| Input Style: | C-Face Quill | Bore Code: | 36 |
| Output Shaft Direction: | 1 | Assembly: | YF-1 |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 6598 in/lbs |

