How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AF: | 0.38 | H: | 0.53 in |
| AE2: | 0.97 | LQ1: | 8.61 in |
| I: | 7.5 in | P: | 4.62 in |
| BD: | 9 | D: | 4.88 |
| G: | 3.63 | LL: | 5.25 in |
| V: | 4.26 in | AK: | 8.5 |
| T: | 2.25 | AA: | 15.19 |
| Center Distance (in): | 5.25 in | BE1: | 0.5 in |
| BF: | 0.53 | AG: | 10.5 |
| AJ: | 7.25 | AB: | 6.76 |
Technical Specifications
| Series Code: | OE | No. of Gear Reductions: | Single |
| Shaft Seal Material: | Viton | Series: | OE Series - Worm Gear Reducers |
| Input Bore (C Face): | 1.125 | Ratio: | 7.5:1 |
| Input Keyway (C Face): | 1/4 x 1/8 | Model Code: | 52YF |
| Ratio Range: | 7.5:1 | Output Diameter (in): | 2.25 in |
| Output Shaft Direction: | 1 | Input HP @ 1750 RPM: | 24 |
| Reducer: | Worm - Right Angle | Gear Type: | Worm |
| Output Shaft: | Hollow Bore | Output RPM: | 233 |
| Product Line: | OE Series - Worm Gear Reducers | Service Factor: | 1 |
| Input Style: | C-Face Quill | Bore Code: | 36 |
| Motor Frame Size: | 180TC | Input RPM: | 1,750 |
| Center Distance (in): | 5.25 | Housing Material: | Cast Iron |
| Assembly: | YF-1 | Output Key: | 1/2 X 3.00 |
| Product Type: | Right Angle | Output Shaft Assembly Code: | 1 |
| Output Torque Rating (in-lb): | 6125 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,562 lb |

