How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| H: | 0.53 in | Center Distance (in): | 5.25 in |
| AK: | 8.5 | BF: | 0.53 |
| BD: | 9 | G: | 3.63 |
| LQ1: | 8.61 in | V: | 4.26 in |
| AA: | 15.19 | AG: | 10.5 |
| I: | 7.5 in | AJ: | 7.25 |
| T: | 2.25 | AF: | 0.38 |
| D: | 4.88 | AB: | 6.76 |
| AE2: | 0.97 | P: | 4.62 in |
| BE1: | 0.5 in | LL: | 5.25 in |
Technical Specifications
| Output Shaft Direction: | 1 | Assembly: | YF-1 |
| Product Line: | OE Series - Worm Gear Reducers | Output Diameter (in): | 2.25 in |
| Center Distance (in): | 5.25 | Gear Type: | Worm |
| Service Factor: | 1 | Model Code: | 52YF |
| Housing Material: | Cast Iron | Shaft Seal Material: | Viton |
| Product Type: | Right Angle | Input Keyway (C Face): | 1/4 x 1/8 |
| Series: | OE Series - Worm Gear Reducers | Series Code: | OE |
| Input Style: | C-Face Quill | Bore Code: | 36 |
| Motor Frame Size: | 180TC | No. of Gear Reductions: | Single |
| Ratio Range: | 7.5:1 | Input RPM: | 1,750 |
| Output RPM: | 233 | Reducer: | Worm - Right Angle |
| Output Key: | 1/2 X 3.00 | Input Bore (C Face): | 1.125 |
| Output Shaft Assembly Code: | 1 | Input HP @ 1750 RPM: | 24 |
| Output Shaft: | Hollow Bore | Ratio: | 7.5:1 |
| Overhung Load Rating (Output Shaft(lb)): | 2,562 lb | Output Torque Rating (in-lb): | 6125 in/lbs |

