How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 5.25 in | AF: | 0.38 |
| BE1: | 0.5 in | AE2: | 0.97 |
| BD: | 9 | AG: | 10.5 |
| G: | 3.63 | AK: | 8.5 |
| H: | 0.53 in | I: | 7.5 in |
| LL: | 5.25 in | AB: | 6.76 |
| T: | 2.25 | AJ: | 7.25 |
| V: | 4.26 in | P: | 4.62 in |
| AA: | 15.19 | D: | 4.88 |
| LQ1: | 8.61 in | BF: | 0.53 |
Technical Specifications
| Assembly: | YF-1 | Shaft Seal Material: | Viton |
| Input Style: | C-Face Quill | Reducer: | Worm - Right Angle |
| Model Code: | 52YF | Input HP @ 1750 RPM: | 24 |
| Output Key: | 1/2 X 3.00 | Ratio: | 7.5:1 |
| No. of Gear Reductions: | Single | Output Shaft Direction: | 1 |
| Bore Code: | 36 | Output Diameter (in): | 2.25 in |
| Ratio Range: | 7.5:1 | Product Type: | Right Angle |
| Input Keyway (C Face): | 1/4 x 1/8 | Output Shaft: | Hollow Bore |
| Product Line: | OE Series - Worm Gear Reducers | Input RPM: | 1,750 |
| Gear Type: | Worm | Service Factor: | 1 |
| Output RPM: | 233 | Series Code: | OE |
| Center Distance (in): | 5.25 | Input Bore (C Face): | 1.125 |
| Series: | OE Series - Worm Gear Reducers | Housing Material: | Cast Iron |
| Output Shaft Assembly Code: | 1 | Motor Frame Size: | 180TC |
| Output Torque Rating (in-lb): | 6125 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,562 lb |

