How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 4.26 in | AF: | 0.38 |
| AB: | 6.76 | I: | 7.5 in |
| BD: | 9 | AE2: | 0.97 |
| LQ1: | 8.61 in | BF: | 0.53 |
| D: | 4.88 | P: | 4.62 in |
| AG: | 10.5 | BE1: | 0.5 in |
| LL: | 5.25 in | G: | 3.63 |
| Center Distance (in): | 5.25 in | T: | 2.25 |
| AA: | 15.19 | H: | 0.53 in |
| AK: | 8.5 | AJ: | 7.25 |
Technical Specifications
| Service Factor: | 1 | Input RPM: | 1,750 |
| Reducer: | Worm - Right Angle | Output Shaft Assembly Code: | 1 |
| Gear Type: | Worm | Input Keyway (C Face): | 1/4 x 1/8 |
| Input Style: | C-Face Quill | Ratio Range: | 7.5:1 |
| No. of Gear Reductions: | Single | Product Type: | Right Angle |
| Input HP @ 1750 RPM: | 24 | Output RPM: | 233 |
| Ratio: | 7.5:1 | Center Distance (in): | 5.25 |
| Housing Material: | Cast Iron | Assembly: | YF-1 |
| Output Shaft Direction: | 1 | Series: | OE Series - Worm Gear Reducers |
| Input Bore (C Face): | 1.125 | Output Shaft: | Hollow Bore |
| Shaft Seal Material: | Viton | Model Code: | 52YF |
| Bore Code: | 36 | Output Key: | 1/2 X 3.00 |
| Product Line: | OE Series - Worm Gear Reducers | Output Diameter (in): | 2.25 in |
| Series Code: | OE | Motor Frame Size: | 180TC |
| Overhung Load Rating (Output Shaft(lb)): | 2,562 lb | Output Torque Rating (in-lb): | 6125 in/lbs |

