How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 4.26 in | P: | 4.62 in |
| AK: | 8.5 | AJ: | 7.25 |
| AF: | 0.38 | H: | 0.53 in |
| AG: | 10.5 | D: | 4.88 |
| I: | 7.5 in | AE2: | 0.97 |
| BF: | 0.53 | BD: | 9 |
| AB: | 6.76 | AA: | 15.19 |
| LL: | 5.25 in | Center Distance (in): | 5.25 in |
| BE1: | 0.5 in | LQ1: | 8.61 in |
| T: | 2.25 | G: | 3.63 |
Technical Specifications
| Output RPM: | 21.9 | Shaft Seal Material: | Viton |
| Input Style: | C-Face Quill | Bore Code: | 36 |
| Model Code: | 52YF | Product Line: | OE Series - Worm Gear Reducers |
| Output Shaft: | Hollow Bore | Gear Type: | Worm |
| Ratio Range: | 80:1 | Ratio: | 80:1 |
| Reducer: | Worm - Right Angle | Series Code: | OE |
| Output Key: | 1/2 X 3.00 | Input Keyway (C Face): | 1/4 x 1/8 |
| Housing Material: | Cast Iron | Series: | OE Series - Worm Gear Reducers |
| Motor Frame Size: | 180TC | Output Shaft Direction: | 1 |
| Center Distance (in): | 5.25 | Output Diameter (in): | 2.25 in |
| Service Factor: | 1 | Product Type: | Right Angle |
| Input HP @ 1750 RPM: | 2.91 | Input Bore (C Face): | 1.125 |
| Input RPM: | 1,750 | Output Shaft Assembly Code: | 1 |
| Assembly: | YF-1 | No. of Gear Reductions: | Single |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 5478 in/lbs |

