How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| P: | 4.62 in | AK: | 8.5 |
| Center Distance (in): | 5.25 in | D: | 4.88 |
| T: | 2.25 | AG: | 10.5 |
| AJ: | 7.25 | V: | 4.26 in |
| AF: | 0.38 | I: | 7.5 in |
| BE1: | 0.5 in | G: | 3.63 |
| AE2: | 0.97 | LQ1: | 8.61 in |
| BD: | 9 | AB: | 6.76 |
| LL: | 5.25 in | H: | 0.53 in |
| BF: | 0.53 | AA: | 15.19 |
Technical Specifications
| Output RPM: | 175 | Center Distance (in): | 5.25 |
| Output Diameter (in): | 2.25 in | Output Shaft Assembly Code: | 1 |
| Input Keyway (C Face): | 5/16 x 5/32 | Motor Frame Size: | 210TC |
| No. of Gear Reductions: | Single | Service Factor: | 1 |
| Series Code: | OE | Shaft Seal Material: | Viton |
| Series: | OE Series - Worm Gear Reducers | Output Key: | 1/2 X 3.00 |
| Ratio: | 10:1 | Input HP @ 1750 RPM: | 19.4 |
| Bore Code: | 36 | Gear Type: | Worm |
| Product Line: | OE Series - Worm Gear Reducers | Model Code: | 52YF |
| Product Type: | Right Angle | Output Shaft Direction: | 1 |
| Input Bore (C Face): | 1.375 | Input Style: | C-Face Quill |
| Reducer: | Worm - Right Angle | Output Shaft: | Hollow Bore |
| Housing Material: | Cast Iron | Assembly: | YF-1 |
| Input RPM: | 1,750 | Ratio Range: | 10:1 |
| Output Torque Rating (in-lb): | 6508 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,875 lb |

