How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE1: | 0.5 in | V: | 4.26 in |
| P: | 4.62 in | Center Distance (in): | 5.25 in |
| AG: | 10.5 | D: | 4.88 |
| AK: | 8.5 | BD: | 9 |
| BF: | 0.53 | LL: | 5.25 in |
| AF: | 0.38 | AE2: | 0.97 |
| I: | 7.5 in | T: | 2.25 |
| AJ: | 7.25 | G: | 3.63 |
| AA: | 15.19 | AB: | 6.76 |
| LQ1: | 8.61 in | H: | 0.53 in |
Technical Specifications
| Motor Frame Size: | 210TC | Bore Code: | 36 |
| Reducer: | Worm - Right Angle | Product Line: | OE Series - Worm Gear Reducers |
| Input HP @ 1750 RPM: | 19.4 | Output Shaft Direction: | 1 |
| Input RPM: | 1,750 | Series Code: | OE |
| Output RPM: | 175 | Shaft Seal Material: | Viton |
| No. of Gear Reductions: | Single | Service Factor: | 1 |
| Ratio: | 10:1 | Input Bore (C Face): | 1.375 |
| Output Key: | 1/2 X 3.00 | Series: | OE Series - Worm Gear Reducers |
| Housing Material: | Cast Iron | Output Shaft: | Hollow Bore |
| Input Keyway (C Face): | 5/16 x 5/32 | Product Type: | Right Angle |
| Ratio Range: | 10:1 | Output Diameter (in): | 2.25 in |
| Assembly: | YF-1 | Center Distance (in): | 5.25 |
| Input Style: | C-Face Quill | Gear Type: | Worm |
| Model Code: | 52YF | Output Shaft Assembly Code: | 1 |
| Output Torque Rating (in-lb): | 6508 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,875 lb |

