How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| H: | 0.53 in | V: | 4.26 in |
| AJ: | 7.25 | D: | 4.88 |
| I: | 7.5 in | P: | 4.62 in |
| Center Distance (in): | 5.25 in | BE1: | 0.5 in |
| BD: | 9 | AG: | 10.5 |
| G: | 3.63 | AA: | 15.19 |
| LQ1: | 8.61 in | AK: | 8.5 |
| LL: | 5.25 in | AF: | 0.38 |
| BF: | 0.53 | T: | 2.25 |
| AE2: | 0.97 | AB: | 6.76 |
Technical Specifications
| Model Code: | 52YF | Gear Type: | Worm |
| Output Shaft Direction: | 1 | Output Shaft Assembly Code: | 1 |
| Service Factor: | 1 | Product Line: | OE Series - Worm Gear Reducers |
| Input Keyway (C Face): | 5/16 x 5/32 | Input HP @ 1750 RPM: | 2.07 |
| Bore Code: | 36 | Output Diameter (in): | 2.25 in |
| Output Shaft: | Hollow Bore | Input Style: | C-Face Quill |
| Housing Material: | Cast Iron | Ratio Range: | 100:1 to 250:1 |
| Output RPM: | 17.5 | Shaft Seal Material: | Viton |
| Product Type: | Right Angle | Center Distance (in): | 5.25 |
| Reducer: | Worm - Right Angle | Series Code: | OE |
| Assembly: | YF-1 | Output Key: | 1/2 X 3.00 |
| Series: | OE Series - Worm Gear Reducers | Input RPM: | 1,750 |
| Motor Frame Size: | 210TC | Ratio: | 100:1 |
| Input Bore (C Face): | 1.375 | No. of Gear Reductions: | Single |
| Output Torque Rating (in-lb): | 4646 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

