How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AB: | 6.76 | BD: | 9 |
| H: | 0.53 in | AG: | 10.5 |
| Center Distance (in): | 5.25 in | V: | 4.26 in |
| BF: | 0.53 | LL: | 5.25 in |
| AA: | 15.19 | LQ1: | 8.61 in |
| AF: | 0.38 | AJ: | 7.25 |
| BE1: | 0.5 in | T: | 2.25 |
| AE2: | 0.97 | D: | 4.88 |
| AK: | 8.5 | P: | 4.62 in |
| I: | 7.5 in | G: | 3.63 |
Technical Specifications
| Gear Type: | Worm | Input Style: | C-Face Quill |
| Model Code: | 52YF | No. of Gear Reductions: | Single |
| Product Type: | Right Angle | Input HP @ 1750 RPM: | 2.07 |
| Reducer: | Worm - Right Angle | Input RPM: | 1,750 |
| Motor Frame Size: | 210TC | Output Shaft: | Hollow Bore |
| Bore Code: | 36 | Output Diameter (in): | 2.25 in |
| Center Distance (in): | 5.25 | Output Shaft Assembly Code: | 1 |
| Series Code: | OE | Ratio Range: | 100:1 to 250:1 |
| Output Shaft Direction: | 1 | Input Bore (C Face): | 1.375 |
| Input Keyway (C Face): | 5/16 x 5/32 | Ratio: | 100:1 |
| Product Line: | OE Series - Worm Gear Reducers | Shaft Seal Material: | Viton |
| Series: | OE Series - Worm Gear Reducers | Output RPM: | 17.5 |
| Assembly: | YF-1 | Output Key: | 1/2 X 3.00 |
| Service Factor: | 1 | Housing Material: | Cast Iron |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 4646 in/lbs |

