How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| H: | 0.53 in | AF: | 0.38 |
| BF: | 0.53 | G: | 3.63 |
| AG: | 10.5 | V: | 4.26 in |
| D: | 4.88 | LL: | 5.25 in |
| LQ1: | 8.61 in | AB: | 6.76 |
| BE1: | 0.5 in | BD: | 9 |
| T: | 2.25 | I: | 7.5 in |
| Center Distance (in): | 5.25 in | P: | 4.62 in |
| AK: | 8.5 | AA: | 15.19 |
| AE2: | 0.97 | AJ: | 7.25 |
Technical Specifications
| Output Shaft: | Hollow Bore | Product Line: | OE Series - Worm Gear Reducers |
| Output Shaft Assembly Code: | 1 | Reducer: | Worm - Right Angle |
| Input RPM: | 1,750 | Product Type: | Right Angle |
| Input HP @ 1750 RPM: | 11.3 | Model Code: | 52YF |
| Ratio Range: | 20:1 | No. of Gear Reductions: | Single |
| Input Keyway (C Face): | 5/16 x 5/32 | Gear Type: | Worm |
| Series Code: | OE | Input Style: | C-Face Quill |
| Motor Frame Size: | 210TC | Output Shaft Direction: | 1 |
| Output Diameter (in): | 2.25 in | Assembly: | YF-1 |
| Series: | OE Series - Worm Gear Reducers | Center Distance (in): | 5.25 |
| Input Bore (C Face): | 1.375 | Housing Material: | Cast Iron |
| Ratio: | 20:1 | Output Key: | 1/2 X 3.00 |
| Bore Code: | 36 | Shaft Seal Material: | Viton |
| Service Factor: | 1 | Output RPM: | 87.5 |
| Output Torque Rating (in-lb): | 7174 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

