How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 4.26 in | P: | 4.62 in |
| AE2: | 0.97 | Center Distance (in): | 5.25 in |
| BF: | 0.53 | D: | 4.88 |
| AA: | 15.19 | H: | 0.53 in |
| AF: | 0.38 | T: | 2.25 |
| LL: | 5.25 in | AG: | 10.5 |
| AK: | 8.5 | LQ1: | 8.61 in |
| BE1: | 0.5 in | G: | 3.63 |
| AB: | 6.76 | I: | 7.5 in |
| BD: | 9 | AJ: | 7.25 |
Technical Specifications
| Output Shaft Assembly Code: | 1 | Series: | OE Series - Worm Gear Reducers |
| Input Keyway (C Face): | 5/16 x 5/32 | Series Code: | OE |
| Input Bore (C Face): | 1.375 | Product Line: | OE Series - Worm Gear Reducers |
| Output Shaft: | Hollow Bore | Model Code: | 52YF |
| No. of Gear Reductions: | Single | Output Key: | 1/2 X 3.00 |
| Bore Code: | 36 | Output Shaft Direction: | 1 |
| Service Factor: | 1 | Input HP @ 1750 RPM: | 9.38 |
| Product Type: | Right Angle | Ratio: | 25:1 |
| Reducer: | Worm - Right Angle | Assembly: | YF-1 |
| Housing Material: | Cast Iron | Output RPM: | 70 |
| Output Diameter (in): | 2.25 in | Ratio Range: | 25:1 |
| Center Distance (in): | 5.25 | Shaft Seal Material: | Viton |
| Gear Type: | Worm | Input RPM: | 1,750 |
| Motor Frame Size: | 210TC | Input Style: | C-Face Quill |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 7221 in/lbs |

