How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 5.25 in | T: | 2.25 |
| BD: | 9 | H: | 0.53 in |
| AB: | 6.76 | BE1: | 0.5 in |
| AK: | 8.5 | AA: | 15.19 |
| LQ1: | 8.61 in | D: | 4.88 |
| AF: | 0.38 | AJ: | 7.25 |
| V: | 4.26 in | G: | 3.63 |
| I: | 7.5 in | P: | 4.62 in |
| LL: | 5.25 in | BF: | 0.53 |
| AE2: | 0.97 | AG: | 10.5 |
Technical Specifications
| Service Factor: | 1 | Input Bore (C Face): | 1.375 |
| Center Distance (in): | 5.25 | No. of Gear Reductions: | Single |
| Gear Type: | Worm | Output Diameter (in): | 2.25 in |
| Output Key: | 1/2 X 3.00 | Housing Material: | Cast Iron |
| Motor Frame Size: | 210TC | Output Shaft: | Hollow Bore |
| Output Shaft Direction: | 1 | Series Code: | OE |
| Series: | OE Series - Worm Gear Reducers | Assembly: | YF-1 |
| Product Type: | Right Angle | Output RPM: | 58.3 |
| Model Code: | 52YF | Input Style: | C-Face Quill |
| Input HP @ 1750 RPM: | 8.04 | Ratio: | 30:1 |
| Output Shaft Assembly Code: | 1 | Shaft Seal Material: | Viton |
| Ratio Range: | 30:1 | Input RPM: | 1,750 |
| Reducer: | Worm - Right Angle | Input Keyway (C Face): | 5/16 x 5/32 |
| Product Line: | OE Series - Worm Gear Reducers | Bore Code: | 36 |
| Output Torque Rating (in-lb): | 7235 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

