How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LQ1: | 8.61 in | AE2: | 0.97 |
| AJ: | 7.25 | AG: | 10.5 |
| G: | 3.63 | Center Distance (in): | 5.25 in |
| BF: | 0.53 | D: | 4.88 |
| LL: | 5.25 in | V: | 4.26 in |
| I: | 7.5 in | BE1: | 0.5 in |
| AF: | 0.38 | BD: | 9 |
| P: | 4.62 in | H: | 0.53 in |
| AA: | 15.19 | T: | 2.25 |
| AB: | 6.76 | AK: | 8.5 |
Technical Specifications
| Output Shaft Direction: | 1 | Output Diameter (in): | 2.25 in |
| Product Type: | Right Angle | Input Style: | C-Face Quill |
| Center Distance (in): | 5.25 | Output RPM: | 58.3 |
| Input Keyway (C Face): | 5/16 x 5/32 | Bore Code: | 36 |
| No. of Gear Reductions: | Single | Model Code: | 52YF |
| Product Line: | OE Series - Worm Gear Reducers | Series: | OE Series - Worm Gear Reducers |
| Assembly: | YF-1 | Series Code: | OE |
| Gear Type: | Worm | Input HP @ 1750 RPM: | 8.04 |
| Output Shaft: | Hollow Bore | Reducer: | Worm - Right Angle |
| Service Factor: | 1 | Output Key: | 1/2 X 3.00 |
| Input Bore (C Face): | 1.375 | Output Shaft Assembly Code: | 1 |
| Ratio: | 30:1 | Input RPM: | 1,750 |
| Housing Material: | Cast Iron | Ratio Range: | 30:1 |
| Motor Frame Size: | 210TC | Shaft Seal Material: | Viton |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 7235 in/lbs |

