How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| H: | 0.53 in | LQ1: | 8.61 in |
| LL: | 5.25 in | AB: | 6.76 |
| AF: | 0.38 | D: | 4.88 |
| Center Distance (in): | 5.25 in | BF: | 0.53 |
| BD: | 9 | G: | 3.63 |
| AK: | 8.5 | V: | 4.26 in |
| AG: | 10.5 | AE2: | 0.97 |
| AA: | 15.19 | P: | 4.62 in |
| BE1: | 0.5 in | T: | 2.25 |
| AJ: | 7.25 | I: | 7.5 in |
Technical Specifications
| Service Factor: | 1 | Gear Type: | Worm |
| Series: | OE Series - Worm Gear Reducers | Bore Code: | 36 |
| Motor Frame Size: | 210TC | Ratio Range: | 40:1 |
| Center Distance (in): | 5.25 | Output Shaft Direction: | 1 |
| Series Code: | OE | Output Diameter (in): | 2.25 in |
| Product Line: | OE Series - Worm Gear Reducers | Input HP @ 1750 RPM: | 6.29 |
| Ratio: | 40:1 | Reducer: | Worm - Right Angle |
| Input RPM: | 1,750 | Product Type: | Right Angle |
| Output RPM: | 43.8 | Output Shaft: | Hollow Bore |
| Output Shaft Assembly Code: | 1 | Input Keyway (C Face): | 5/16 x 5/32 |
| Shaft Seal Material: | Viton | Input Bore (C Face): | 1.375 |
| Output Key: | 1/2 X 3.00 | Model Code: | 52YF |
| No. of Gear Reductions: | Single | Input Style: | C-Face Quill |
| Housing Material: | Cast Iron | Assembly: | YF-1 |
| Output Torque Rating (in-lb): | 7159 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

