How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 8.5 | AF: | 0.38 |
| G: | 3.63 | BD: | 9 |
| T: | 2.25 | BE1: | 0.5 in |
| AG: | 10.5 | AA: | 15.19 |
| Center Distance (in): | 5.25 in | BF: | 0.53 |
| AJ: | 7.25 | AE2: | 0.97 |
| LQ1: | 8.61 in | AB: | 6.76 |
| LL: | 5.25 in | H: | 0.53 in |
| I: | 7.5 in | D: | 4.88 |
| P: | 4.62 in | V: | 4.26 in |
Technical Specifications
| Input Keyway (C Face): | 5/16 x 5/32 | Motor Frame Size: | 210TC |
| Output Diameter (in): | 2.25 in | Ratio Range: | 40:1 |
| Input RPM: | 1,750 | Output Shaft: | Hollow Bore |
| Series: | OE Series - Worm Gear Reducers | Gear Type: | Worm |
| Model Code: | 52YF | Ratio: | 40:1 |
| Shaft Seal Material: | Viton | Output Shaft Assembly Code: | 1 |
| Service Factor: | 1 | Input HP @ 1750 RPM: | 6.29 |
| Input Style: | C-Face Quill | Output Key: | 1/2 X 3.00 |
| Product Line: | OE Series - Worm Gear Reducers | Housing Material: | Cast Iron |
| No. of Gear Reductions: | Single | Output RPM: | 43.8 |
| Reducer: | Worm - Right Angle | Output Shaft Direction: | 1 |
| Product Type: | Right Angle | Input Bore (C Face): | 1.375 |
| Series Code: | OE | Bore Code: | 36 |
| Assembly: | YF-1 | Center Distance (in): | 5.25 |
| Output Torque Rating (in-lb): | 7159 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

