How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 4.88 | AF: | 0.38 |
| AE2: | 0.97 | AG: | 10.5 |
| AB: | 6.76 | V: | 4.26 in |
| BE1: | 0.5 in | Center Distance (in): | 5.25 in |
| AA: | 15.19 | G: | 3.63 |
| P: | 4.62 in | LQ1: | 8.61 in |
| BF: | 0.53 | LL: | 5.25 in |
| H: | 0.53 in | I: | 7.5 in |
| AJ: | 7.25 | AK: | 8.5 |
| BD: | 9 | T: | 2.25 |
Technical Specifications
| Housing Material: | Cast Iron | Output Diameter (in): | 2.25 in |
| Product Line: | OE Series - Worm Gear Reducers | Output RPM: | 341 |
| Output Key: | 1/2 X 3.00 | Input Keyway (C Face): | 5/16 x 5/32 |
| No. of Gear Reductions: | Single | Series Code: | OE |
| Ratio: | 5:1 | Assembly: | YF-1 |
| Product Type: | Right Angle | Series: | OE Series - Worm Gear Reducers |
| Center Distance (in): | 5.25 | Model Code: | 52YF |
| Output Shaft Direction: | 1 | Shaft Seal Material: | Viton |
| Output Shaft: | Hollow Bore | Reducer: | Worm - Right Angle |
| Input Style: | C-Face Quill | Ratio Range: | 5:1 |
| Service Factor: | 1 | Output Shaft Assembly Code: | 1 |
| Input RPM: | 1,750 | Gear Type: | Worm |
| Bore Code: | 36 | Input Bore (C Face): | 1.375 |
| Input HP @ 1750 RPM: | 28.2 | Motor Frame Size: | 210TC |
| Overhung Load Rating (Output Shaft(lb)): | 2,430 lb | Output Torque Rating (in-lb): | 4953 in/lbs |

