How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AF: | 0.38 | AG: | 10.5 |
| BD: | 9 | D: | 4.88 |
| AK: | 8.5 | AJ: | 7.25 |
| AB: | 6.76 | G: | 3.63 |
| BE1: | 0.5 in | AE2: | 0.97 |
| H: | 0.53 in | V: | 4.26 in |
| P: | 4.62 in | I: | 7.5 in |
| AA: | 15.19 | LL: | 5.25 in |
| T: | 2.25 | LQ1: | 8.61 in |
| Center Distance (in): | 5.25 in | BF: | 0.53 |
Technical Specifications
| Input HP @ 1750 RPM: | 28.2 | Output Shaft Direction: | 1 |
| Service Factor: | 1 | Model Code: | 52YF |
| Output Shaft: | Hollow Bore | Center Distance (in): | 5.25 |
| No. of Gear Reductions: | Single | Series: | OE Series - Worm Gear Reducers |
| Product Type: | Right Angle | Gear Type: | Worm |
| Shaft Seal Material: | Viton | Input RPM: | 1,750 |
| Series Code: | OE | Assembly: | YF-1 |
| Input Keyway (C Face): | 5/16 x 5/32 | Input Bore (C Face): | 1.375 |
| Input Style: | C-Face Quill | Output Diameter (in): | 2.25 in |
| Bore Code: | 36 | Output Key: | 1/2 X 3.00 |
| Output RPM: | 341 | Reducer: | Worm - Right Angle |
| Ratio Range: | 5:1 | Product Line: | OE Series - Worm Gear Reducers |
| Housing Material: | Cast Iron | Motor Frame Size: | 210TC |
| Output Shaft Assembly Code: | 1 | Ratio: | 5:1 |
| Output Torque Rating (in-lb): | 4953 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,430 lb |

