How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 10.5 | BF: | 0.53 |
| I: | 7.5 in | AJ: | 7.25 |
| BE1: | 0.5 in | V: | 4.26 in |
| P: | 4.62 in | G: | 3.63 |
| Center Distance (in): | 5.25 in | AE2: | 0.97 |
| T: | 2.25 | AK: | 8.5 |
| AA: | 15.19 | AB: | 6.76 |
| LL: | 5.25 in | BD: | 9 |
| D: | 4.88 | H: | 0.53 in |
| LQ1: | 8.61 in | AF: | 0.38 |
Technical Specifications
| Model Code: | 52YF | Product Type: | Right Angle |
| Center Distance (in): | 5.25 | Series Code: | OE |
| Shaft Seal Material: | Viton | Output Shaft Direction: | 1 |
| Input Keyway (C Face): | 5/16 x 5/32 | Ratio: | 50:1 |
| Output Diameter (in): | 2.25 in | Product Line: | OE Series - Worm Gear Reducers |
| Input Bore (C Face): | 1.375 | Housing Material: | Cast Iron |
| Service Factor: | 1 | Output RPM: | 35 |
| Assembly: | YF-1 | Input HP @ 1750 RPM: | 5.14 |
| Output Shaft: | Hollow Bore | Output Key: | 1/2 X 3.00 |
| Reducer: | Worm - Right Angle | Motor Frame Size: | 210TC |
| Gear Type: | Worm | Series: | OE Series - Worm Gear Reducers |
| Input Style: | C-Face Quill | No. of Gear Reductions: | Single |
| Bore Code: | 36 | Ratio Range: | 50:1 |
| Output Shaft Assembly Code: | 1 | Input RPM: | 1,750 |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 6950 in/lbs |

