How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 9 | AJ: | 7.25 |
| G: | 3.63 | AK: | 8.5 |
| Center Distance (in): | 5.25 in | BF: | 0.53 |
| LQ1: | 8.61 in | AF: | 0.38 |
| AB: | 6.76 | AG: | 10.5 |
| AE2: | 0.97 | V: | 4.26 in |
| BE1: | 0.5 in | H: | 0.53 in |
| LL: | 5.25 in | I: | 7.5 in |
| T: | 2.25 | D: | 4.88 |
| AA: | 15.19 | P: | 4.62 in |
Technical Specifications
| Housing Material: | Cast Iron | Product Line: | OE Series - Worm Gear Reducers |
| Assembly: | YF-1 | Input RPM: | 1,750 |
| Output Key: | 1/2 X 3.00 | Center Distance (in): | 5.25 |
| Gear Type: | Worm | Ratio Range: | 60:1 |
| Input Bore (C Face): | 1.375 | Motor Frame Size: | 210TC |
| Output Shaft Assembly Code: | 1 | Output Shaft: | Hollow Bore |
| Ratio: | 60:1 | Reducer: | Worm - Right Angle |
| Model Code: | 52YF | Input Keyway (C Face): | 5/16 x 5/32 |
| Series: | OE Series - Worm Gear Reducers | Service Factor: | 1 |
| Product Type: | Right Angle | Series Code: | OE |
| No. of Gear Reductions: | Single | Input Style: | C-Face Quill |
| Output RPM: | 29.2 | Bore Code: | 36 |
| Shaft Seal Material: | Viton | Output Diameter (in): | 2.25 in |
| Output Shaft Direction: | 1 | Input HP @ 1750 RPM: | 4.27 |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 6598 in/lbs |

