How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 8.5 | LL: | 5.25 in |
| Center Distance (in): | 5.25 in | BE1: | 0.5 in |
| BF: | 0.53 | LQ1: | 8.61 in |
| BD: | 9 | I: | 7.5 in |
| AB: | 6.76 | D: | 4.88 |
| P: | 4.62 in | AE2: | 0.97 |
| AG: | 10.5 | T: | 2.25 |
| AJ: | 7.25 | AA: | 15.19 |
| H: | 0.53 in | G: | 3.63 |
| V: | 4.26 in | AF: | 0.38 |
Technical Specifications
| Output RPM: | 233 | Motor Frame Size: | 210TC |
| Ratio: | 7.5:1 | Reducer: | Worm - Right Angle |
| Output Diameter (in): | 2.25 in | Bore Code: | 36 |
| Input Style: | C-Face Quill | Input HP @ 1750 RPM: | 24 |
| Output Shaft: | Hollow Bore | Output Shaft Assembly Code: | 1 |
| Input RPM: | 1,750 | Product Line: | OE Series - Worm Gear Reducers |
| Center Distance (in): | 5.25 | Model Code: | 52YF |
| Series Code: | OE | Product Type: | Right Angle |
| Output Key: | 1/2 X 3.00 | Shaft Seal Material: | Viton |
| Series: | OE Series - Worm Gear Reducers | Ratio Range: | 7.5:1 |
| Service Factor: | 1 | Gear Type: | Worm |
| Input Bore (C Face): | 1.375 | Input Keyway (C Face): | 5/16 x 5/32 |
| Assembly: | YF-1 | Output Shaft Direction: | 1 |
| No. of Gear Reductions: | Single | Housing Material: | Cast Iron |
| Overhung Load Rating (Output Shaft(lb)): | 2,562 lb | Output Torque Rating (in-lb): | 6125 in/lbs |

