How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 4.88 | BF: | 0.53 |
| AJ: | 7.25 | I: | 7.5 in |
| AK: | 8.5 | G: | 3.63 |
| LL: | 5.25 in | H: | 0.53 in |
| AG: | 10.5 | BD: | 9 |
| AE2: | 0.97 | BE1: | 0.5 in |
| T: | 2.25 | LQ1: | 8.61 in |
| AA: | 15.19 | AB: | 6.76 |
| AF: | 0.38 | Center Distance (in): | 5.25 in |
| V: | 4.26 in | P: | 4.62 in |
Technical Specifications
| Ratio: | 7.5:1 | No. of Gear Reductions: | Single |
| Model Code: | 52YF | Input RPM: | 1,750 |
| Input HP @ 1750 RPM: | 24 | Input Bore (C Face): | 1.375 |
| Center Distance (in): | 5.25 | Gear Type: | Worm |
| Bore Code: | 36 | Service Factor: | 1 |
| Product Type: | Right Angle | Output Diameter (in): | 2.25 in |
| Reducer: | Worm - Right Angle | Input Style: | C-Face Quill |
| Series: | OE Series - Worm Gear Reducers | Output Shaft: | Hollow Bore |
| Output Key: | 1/2 X 3.00 | Output Shaft Assembly Code: | 1 |
| Ratio Range: | 7.5:1 | Output RPM: | 233 |
| Motor Frame Size: | 210TC | Input Keyway (C Face): | 5/16 x 5/32 |
| Shaft Seal Material: | Viton | Assembly: | YF-1 |
| Product Line: | OE Series - Worm Gear Reducers | Series Code: | OE |
| Output Shaft Direction: | 1 | Housing Material: | Cast Iron |
| Overhung Load Rating (Output Shaft(lb)): | 2,562 lb | Output Torque Rating (in-lb): | 6125 in/lbs |

