How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| P: | 4.62 in | BE1: | 0.5 in |
| AG: | 10.5 | G: | 3.63 |
| AJ: | 7.25 | LQ1: | 8.61 in |
| I: | 7.5 in | AF: | 0.38 |
| Center Distance (in): | 5.25 in | BF: | 0.53 |
| BD: | 9 | D: | 4.88 |
| LL: | 5.25 in | AK: | 8.5 |
| V: | 4.26 in | T: | 2.25 |
| AA: | 15.19 | AB: | 6.76 |
| H: | 0.53 in | AE2: | 0.97 |
Technical Specifications
| Output Key: | 1/2 X 3.00 | Series Code: | OE |
| Output Shaft: | Hollow Bore | Input Style: | C-Face Quill |
| Motor Frame Size: | 210TC | Input Keyway (C Face): | 5/16 x 5/32 |
| Input HP @ 1750 RPM: | 24 | Ratio: | 7.5:1 |
| Output Shaft Assembly Code: | 1 | Product Line: | OE Series - Worm Gear Reducers |
| Shaft Seal Material: | Viton | Input Bore (C Face): | 1.375 |
| Input RPM: | 1,750 | Reducer: | Worm - Right Angle |
| Model Code: | 52YF | Housing Material: | Cast Iron |
| Output Diameter (in): | 2.25 in | Center Distance (in): | 5.25 |
| Assembly: | YF-1 | Series: | OE Series - Worm Gear Reducers |
| Service Factor: | 1 | Bore Code: | 36 |
| Gear Type: | Worm | Product Type: | Right Angle |
| No. of Gear Reductions: | Single | Ratio Range: | 7.5:1 |
| Output Shaft Direction: | 1 | Output RPM: | 233 |
| Output Torque Rating (in-lb): | 6125 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,562 lb |

