How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AF: | 0.38 | LL: | 5.25 in |
| D: | 4.88 | P: | 4.62 in |
| BE1: | 0.5 in | BD: | 9 |
| AA: | 15.19 | AG: | 10.5 |
| AJ: | 7.25 | H: | 0.53 in |
| LQ1: | 8.61 in | AK: | 8.5 |
| G: | 3.63 | V: | 4.26 in |
| BF: | 0.53 | I: | 7.5 in |
| AE2: | 0.97 | Center Distance (in): | 5.25 in |
| AB: | 6.76 | T: | 2.25 |
Technical Specifications
| Reducer: | Worm - Right Angle | Input HP @ 1750 RPM: | 2.91 |
| Output Key: | 1/2 X 3.00 | Gear Type: | Worm |
| No. of Gear Reductions: | Single | Output RPM: | 21.9 |
| Product Line: | OE Series - Worm Gear Reducers | Input Bore (C Face): | 1.375 |
| Output Diameter (in): | 2.25 in | Housing Material: | Cast Iron |
| Output Shaft Direction: | 1 | Bore Code: | 36 |
| Service Factor: | 1 | Output Shaft Assembly Code: | 1 |
| Shaft Seal Material: | Viton | Output Shaft: | Hollow Bore |
| Input Style: | C-Face Quill | Input Keyway (C Face): | 5/16 x 5/32 |
| Motor Frame Size: | 210TC | Product Type: | Right Angle |
| Series: | OE Series - Worm Gear Reducers | Ratio: | 80:1 |
| Ratio Range: | 80:1 | Assembly: | YF-1 |
| Model Code: | 52YF | Center Distance (in): | 5.25 |
| Series Code: | OE | Input RPM: | 1,750 |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 5478 in/lbs |

