How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AB: | 6.76 | Center Distance (in): | 5.25 in |
| LQ1: | 8.61 in | D: | 4.88 |
| AJ: | 7.25 | BE1: | 0.5 in |
| AA: | 15.19 | LL: | 5.25 in |
| H: | 0.53 in | V: | 4.26 in |
| AK: | 8.5 | I: | 7.5 in |
| T: | 2.25 | BD: | 9 |
| AE2: | 0.97 | AF: | 0.38 |
| AG: | 10.5 | G: | 3.63 |
| BF: | 0.53 | P: | 4.62 in |
Technical Specifications
| No. of Gear Reductions: | Single | Shaft Seal Material: | Viton |
| Gear Type: | Worm | Output Key: | 1/2 X 3.00 |
| Input Keyway (C Face): | 5/16 x 5/32 | Ratio Range: | 80:1 |
| Output Shaft Assembly Code: | 1 | Input HP @ 1750 RPM: | 2.91 |
| Ratio: | 80:1 | Input Style: | C-Face Quill |
| Output Shaft Direction: | 1 | Output Diameter (in): | 2.25 in |
| Product Type: | Right Angle | Output RPM: | 21.9 |
| Bore Code: | 36 | Input Bore (C Face): | 1.375 |
| Model Code: | 52YF | Motor Frame Size: | 210TC |
| Reducer: | Worm - Right Angle | Input RPM: | 1,750 |
| Series: | OE Series - Worm Gear Reducers | Housing Material: | Cast Iron |
| Series Code: | OE | Output Shaft: | Hollow Bore |
| Service Factor: | 1 | Assembly: | YF-1 |
| Product Line: | OE Series - Worm Gear Reducers | Center Distance (in): | 5.25 |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 5478 in/lbs |

