How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AF: | 0.38 | LL: | 5.25 in |
| T: | 2.25 | D: | 4.88 |
| I: | 7.5 in | AA: | 15.19 |
| AE2: | 0.97 | Center Distance (in): | 5.25 in |
| BE1: | 0.5 in | G: | 3.63 |
| AJ: | 7.25 | LQ1: | 9.17 in |
| P: | 4.62 in | BF: | 0.53 |
| BD: | 9 | AB: | 6.76 |
| AG: | 10.5 | AK: | 8.5 |
| H: | 0.53 in | V: | 4.26 in |
Technical Specifications
| Output Diameter (in): | 2.25 in | Housing Material: | Cast Iron |
| Output Shaft: | Hollow Bore | Input Style: | C-Face Quill |
| Output Key: | 1/2 X 3.00 | Input Keyway (C Face): | 3/8 x 3/16 |
| Output Shaft Assembly Code: | 1 | Input Bore (C Face): | 1.625 |
| Shaft Seal Material: | Viton | Output RPM: | 175 |
| Assembly: | YF-1 | Series: | OE Series - Worm Gear Reducers |
| Product Type: | Right Angle | Model Code: | 52YF |
| Ratio: | 10:1 | Input HP @ 1750 RPM: | 19.4 |
| Motor Frame Size: | 250TC | Product Line: | OE Series - Worm Gear Reducers |
| Ratio Range: | 10:1 | Reducer: | Worm - Right Angle |
| Center Distance (in): | 5.25 | Output Shaft Direction: | 1 |
| No. of Gear Reductions: | Single | Bore Code: | 36 |
| Service Factor: | 1 | Series Code: | OE |
| Gear Type: | Worm | Input RPM: | 1,750 |
| Overhung Load Rating (Output Shaft(lb)): | 2,875 lb | Output Torque Rating (in-lb): | 6508 in/lbs |

