How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 7.5 in | AE2: | 0.97 |
| BD: | 9 | P: | 4.62 in |
| AB: | 6.76 | AG: | 10.5 |
| H: | 0.53 in | LL: | 5.25 in |
| LQ1: | 9.17 in | D: | 4.88 |
| Center Distance (in): | 5.25 in | AJ: | 7.25 |
| AA: | 15.19 | BE1: | 0.5 in |
| G: | 3.63 | AF: | 0.38 |
| AK: | 8.5 | BF: | 0.53 |
| V: | 4.26 in | T: | 2.25 |
Technical Specifications
| Output Key: | 1/2 X 3.00 | Input Style: | C-Face Quill |
| Bore Code: | 36 | Service Factor: | 1 |
| Output Shaft: | Hollow Bore | Housing Material: | Cast Iron |
| Output Shaft Assembly Code: | 1 | Input HP @ 1750 RPM: | 2.07 |
| Shaft Seal Material: | Viton | Model Code: | 52YF |
| Output Shaft Direction: | 1 | Product Line: | OE Series - Worm Gear Reducers |
| Series: | OE Series - Worm Gear Reducers | Ratio: | 100:1 |
| Ratio Range: | 100:1 to 250:1 | Input Bore (C Face): | 1.625 |
| Product Type: | Right Angle | Center Distance (in): | 5.25 |
| Gear Type: | Worm | Output Diameter (in): | 2.25 in |
| Input RPM: | 1,750 | Series Code: | OE |
| Input Keyway (C Face): | 3/8 x 3/16 | Motor Frame Size: | 250TC |
| Assembly: | YF-1 | No. of Gear Reductions: | Single |
| Reducer: | Worm - Right Angle | Output RPM: | 17.5 |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 4646 in/lbs |

