How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 2.25 | AA: | 15.19 |
| Center Distance (in): | 5.25 in | BF: | 0.53 |
| D: | 4.88 | V: | 4.26 in |
| I: | 7.5 in | G: | 3.63 |
| AG: | 10.5 | AK: | 8.5 |
| LQ1: | 9.17 in | H: | 0.53 in |
| LL: | 5.25 in | AJ: | 7.25 |
| AF: | 0.38 | AE2: | 0.97 |
| AB: | 6.76 | P: | 4.62 in |
| BE1: | 0.5 in | BD: | 9 |
Technical Specifications
| Output Shaft Assembly Code: | 1 | Output Shaft Direction: | 1 |
| Ratio Range: | 100:1 to 250:1 | Output RPM: | 17.5 |
| Product Line: | OE Series - Worm Gear Reducers | Input Keyway (C Face): | 3/8 x 3/16 |
| No. of Gear Reductions: | Single | Service Factor: | 1 |
| Product Type: | Right Angle | Model Code: | 52YF |
| Input Style: | C-Face Quill | Output Diameter (in): | 2.25 in |
| Series Code: | OE | Output Key: | 1/2 X 3.00 |
| Center Distance (in): | 5.25 | Ratio: | 100:1 |
| Motor Frame Size: | 250TC | Input RPM: | 1,750 |
| Housing Material: | Cast Iron | Output Shaft: | Hollow Bore |
| Assembly: | YF-1 | Input Bore (C Face): | 1.625 |
| Series: | OE Series - Worm Gear Reducers | Gear Type: | Worm |
| Reducer: | Worm - Right Angle | Bore Code: | 36 |
| Shaft Seal Material: | Viton | Input HP @ 1750 RPM: | 2.07 |
| Output Torque Rating (in-lb): | 4646 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

