How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.97 | H: | 0.53 in |
| BF: | 0.53 | AB: | 6.76 |
| AG: | 10.5 | D: | 4.88 |
| Center Distance (in): | 5.25 in | LQ1: | 9.17 in |
| LL: | 5.25 in | P: | 4.62 in |
| AF: | 0.38 | V: | 4.26 in |
| AA: | 15.19 | BD: | 9 |
| AJ: | 7.25 | G: | 3.63 |
| I: | 7.5 in | AK: | 8.5 |
| T: | 2.25 | BE1: | 0.5 in |
Technical Specifications
| Input RPM: | 1,750 | Ratio Range: | 15:1 |
| Output RPM: | 117 | Series: | OE Series - Worm Gear Reducers |
| Input Style: | C-Face Quill | Center Distance (in): | 5.25 |
| Series Code: | OE | Ratio: | 15:1 |
| Model Code: | 52YF | Reducer: | Worm - Right Angle |
| Gear Type: | Worm | Output Key: | 1/2 X 3.00 |
| Assembly: | YF-1 | Input Keyway (C Face): | 3/8 x 3/16 |
| Shaft Seal Material: | Viton | Output Diameter (in): | 2.25 in |
| Bore Code: | 36 | Service Factor: | 1 |
| Input Bore (C Face): | 1.625 | Output Shaft Direction: | 1 |
| No. of Gear Reductions: | Single | Product Line: | OE Series - Worm Gear Reducers |
| Output Shaft Assembly Code: | 1 | Motor Frame Size: | 250TC |
| Output Shaft: | Hollow Bore | Housing Material: | Cast Iron |
| Input HP @ 1750 RPM: | 14.3 | Product Type: | Right Angle |
| Output Torque Rating (in-lb): | 7012 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

