How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE1: | 0.5 in | BF: | 0.53 |
| I: | 7.5 in | G: | 3.63 |
| LQ1: | 9.17 in | AJ: | 7.25 |
| BD: | 9 | P: | 4.62 in |
| H: | 0.53 in | AF: | 0.38 |
| D: | 4.88 | V: | 4.26 in |
| AB: | 6.76 | AG: | 10.5 |
| T: | 2.25 | AE2: | 0.97 |
| LL: | 5.25 in | AA: | 15.19 |
| AK: | 8.5 | Center Distance (in): | 5.25 in |
Technical Specifications
| Series Code: | OE | Gear Type: | Worm |
| Output RPM: | 117 | Service Factor: | 1 |
| Output Diameter (in): | 2.25 in | Product Line: | OE Series - Worm Gear Reducers |
| Input Keyway (C Face): | 3/8 x 3/16 | Housing Material: | Cast Iron |
| Output Shaft Assembly Code: | 1 | Product Type: | Right Angle |
| Ratio Range: | 15:1 | Series: | OE Series - Worm Gear Reducers |
| Output Shaft Direction: | 1 | Input RPM: | 1,750 |
| Shaft Seal Material: | Viton | Ratio: | 15:1 |
| Motor Frame Size: | 250TC | No. of Gear Reductions: | Single |
| Output Shaft: | Hollow Bore | Output Key: | 1/2 X 3.00 |
| Input Bore (C Face): | 1.625 | Reducer: | Worm - Right Angle |
| Bore Code: | 36 | Input HP @ 1750 RPM: | 14.3 |
| Assembly: | YF-1 | Model Code: | 52YF |
| Center Distance (in): | 5.25 | Input Style: | C-Face Quill |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 7012 in/lbs |

