How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LL: | 5.25 in | BE1: | 0.5 in |
| AG: | 10.5 | BD: | 9 |
| AB: | 6.76 | AA: | 15.19 |
| D: | 4.88 | T: | 2.25 |
| BF: | 0.53 | V: | 4.26 in |
| AE2: | 0.97 | AF: | 0.38 |
| LQ1: | 9.17 in | P: | 4.62 in |
| G: | 3.63 | H: | 0.53 in |
| Center Distance (in): | 5.25 in | AK: | 8.5 |
| AJ: | 7.25 | I: | 7.5 in |
Technical Specifications
| Ratio: | 15:1 | Output Shaft Assembly Code: | 1 |
| Output Shaft: | Hollow Bore | Housing Material: | Cast Iron |
| Input Bore (C Face): | 1.625 | No. of Gear Reductions: | Single |
| Product Type: | Right Angle | Ratio Range: | 15:1 |
| Series: | OE Series - Worm Gear Reducers | Product Line: | OE Series - Worm Gear Reducers |
| Input Keyway (C Face): | 3/8 x 3/16 | Assembly: | YF-1 |
| Output RPM: | 117 | Series Code: | OE |
| Gear Type: | Worm | Center Distance (in): | 5.25 |
| Model Code: | 52YF | Reducer: | Worm - Right Angle |
| Input HP @ 1750 RPM: | 14.3 | Bore Code: | 36 |
| Input Style: | C-Face Quill | Output Key: | 1/2 X 3.00 |
| Motor Frame Size: | 250TC | Input RPM: | 1,750 |
| Output Shaft Direction: | 1 | Output Diameter (in): | 2.25 in |
| Shaft Seal Material: | Viton | Service Factor: | 1 |
| Output Torque Rating (in-lb): | 7012 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

