How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 7.5 in | T: | 2.25 |
| Center Distance (in): | 5.25 in | AJ: | 7.25 |
| H: | 0.53 in | BF: | 0.53 |
| G: | 3.63 | AK: | 8.5 |
| BE1: | 0.5 in | AA: | 15.19 |
| AB: | 6.76 | P: | 4.62 in |
| AF: | 0.38 | D: | 4.88 |
| AE2: | 0.97 | LQ1: | 9.17 in |
| AG: | 10.5 | LL: | 5.25 in |
| BD: | 9 | V: | 4.26 in |
Technical Specifications
| Input Style: | C-Face Quill | Shaft Seal Material: | Viton |
| Output Shaft Direction: | 1 | Input RPM: | 1,750 |
| Output Shaft Assembly Code: | 1 | Assembly: | YF-1 |
| Housing Material: | Cast Iron | No. of Gear Reductions: | Single |
| Ratio Range: | 20:1 | Product Line: | OE Series - Worm Gear Reducers |
| Reducer: | Worm - Right Angle | Gear Type: | Worm |
| Output Key: | 1/2 X 3.00 | Ratio: | 20:1 |
| Service Factor: | 1 | Product Type: | Right Angle |
| Input Keyway (C Face): | 3/8 x 3/16 | Center Distance (in): | 5.25 |
| Series Code: | OE | Motor Frame Size: | 250TC |
| Output Diameter (in): | 2.25 in | Input HP @ 1750 RPM: | 11.3 |
| Model Code: | 52YF | Series: | OE Series - Worm Gear Reducers |
| Input Bore (C Face): | 1.625 | Output RPM: | 87.5 |
| Output Shaft: | Hollow Bore | Bore Code: | 36 |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 7174 in/lbs |

