How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 4.88 | BD: | 9 |
| P: | 4.62 in | LQ1: | 9.17 in |
| AA: | 15.19 | H: | 0.53 in |
| G: | 3.63 | BE1: | 0.5 in |
| I: | 7.5 in | AG: | 10.5 |
| AF: | 0.38 | BF: | 0.53 |
| V: | 4.26 in | Center Distance (in): | 5.25 in |
| AE2: | 0.97 | T: | 2.25 |
| AK: | 8.5 | LL: | 5.25 in |
| AB: | 6.76 | AJ: | 7.25 |
Technical Specifications
| Series Code: | OE | Output Shaft: | Hollow Bore |
| Series: | OE Series - Worm Gear Reducers | Center Distance (in): | 5.25 |
| Bore Code: | 36 | Input Style: | C-Face Quill |
| Assembly: | YF-1 | No. of Gear Reductions: | Single |
| Product Type: | Right Angle | Input Keyway (C Face): | 3/8 x 3/16 |
| Reducer: | Worm - Right Angle | Service Factor: | 1 |
| Housing Material: | Cast Iron | Output Shaft Assembly Code: | 1 |
| Ratio Range: | 20:1 | Shaft Seal Material: | Viton |
| Output Shaft Direction: | 1 | Motor Frame Size: | 250TC |
| Input HP @ 1750 RPM: | 11.3 | Output Key: | 1/2 X 3.00 |
| Gear Type: | Worm | Model Code: | 52YF |
| Ratio: | 20:1 | Input RPM: | 1,750 |
| Product Line: | OE Series - Worm Gear Reducers | Output RPM: | 87.5 |
| Input Bore (C Face): | 1.625 | Output Diameter (in): | 2.25 in |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 7174 in/lbs |

