How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| H: | 0.53 in | AB: | 6.76 |
| D: | 4.88 | BE1: | 0.5 in |
| I: | 7.5 in | T: | 2.25 |
| AE2: | 0.97 | LL: | 5.25 in |
| AJ: | 7.25 | AK: | 8.5 |
| AA: | 15.19 | BF: | 0.53 |
| G: | 3.63 | LQ1: | 9.17 in |
| V: | 4.26 in | BD: | 9 |
| P: | 4.62 in | Center Distance (in): | 5.25 in |
| AF: | 0.38 | AG: | 10.5 |
Technical Specifications
| Service Factor: | 1 | Bore Code: | 36 |
| Center Distance (in): | 5.25 | Input Style: | C-Face Quill |
| Series: | OE Series - Worm Gear Reducers | Model Code: | 52YF |
| Output Shaft: | Hollow Bore | Output Shaft Direction: | 1 |
| Output Shaft Assembly Code: | 1 | Product Type: | Right Angle |
| Motor Frame Size: | 250TC | Housing Material: | Cast Iron |
| Input Keyway (C Face): | 3/8 x 3/16 | Output RPM: | 87.5 |
| Reducer: | Worm - Right Angle | Gear Type: | Worm |
| Output Key: | 1/2 X 3.00 | Shaft Seal Material: | Viton |
| Output Diameter (in): | 2.25 in | Product Line: | OE Series - Worm Gear Reducers |
| Input Bore (C Face): | 1.625 | Assembly: | YF-1 |
| Ratio: | 20:1 | Input RPM: | 1,750 |
| Series Code: | OE | No. of Gear Reductions: | Single |
| Ratio Range: | 20:1 | Input HP @ 1750 RPM: | 11.3 |
| Output Torque Rating (in-lb): | 7174 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

