How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AA: | 15.19 | AG: | 10.5 |
| P: | 4.62 in | AE2: | 0.97 |
| AJ: | 7.25 | AF: | 0.38 |
| I: | 7.5 in | BF: | 0.53 |
| BE1: | 0.5 in | LQ1: | 9.17 in |
| T: | 2.25 | BD: | 9 |
| D: | 4.88 | AB: | 6.76 |
| Center Distance (in): | 5.25 in | AK: | 8.5 |
| LL: | 5.25 in | V: | 4.26 in |
| H: | 0.53 in | G: | 3.63 |
Technical Specifications
| Series Code: | OE | Product Type: | Right Angle |
| Input Keyway (C Face): | 3/8 x 3/16 | Series: | OE Series - Worm Gear Reducers |
| Bore Code: | 36 | Model Code: | 52YF |
| Shaft Seal Material: | Viton | Input RPM: | 1,750 |
| Ratio: | 25:1 | Output Diameter (in): | 2.25 in |
| Output Shaft Assembly Code: | 1 | Motor Frame Size: | 250TC |
| Output Key: | 1/2 X 3.00 | Input Bore (C Face): | 1.625 |
| Input HP @ 1750 RPM: | 9.38 | Output Shaft: | Hollow Bore |
| Gear Type: | Worm | Service Factor: | 1 |
| Center Distance (in): | 5.25 | Input Style: | C-Face Quill |
| Product Line: | OE Series - Worm Gear Reducers | Housing Material: | Cast Iron |
| No. of Gear Reductions: | Single | Output Shaft Direction: | 1 |
| Ratio Range: | 25:1 | Reducer: | Worm - Right Angle |
| Output RPM: | 70 | Assembly: | YF-1 |
| Output Torque Rating (in-lb): | 7221 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

