How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 4.88 | G: | 3.63 |
| AA: | 15.19 | I: | 7.5 in |
| T: | 2.25 | AF: | 0.38 |
| BE1: | 0.5 in | LQ1: | 9.17 in |
| P: | 4.62 in | V: | 4.26 in |
| AK: | 8.5 | AB: | 6.76 |
| LL: | 5.25 in | BD: | 9 |
| H: | 0.53 in | AG: | 10.5 |
| Center Distance (in): | 5.25 in | AE2: | 0.97 |
| BF: | 0.53 | AJ: | 7.25 |
Technical Specifications
| Gear Type: | Worm | Ratio: | 25:1 |
| Output Shaft Direction: | 1 | Motor Frame Size: | 250TC |
| Series: | OE Series - Worm Gear Reducers | Model Code: | 52YF |
| No. of Gear Reductions: | Single | Output Shaft Assembly Code: | 1 |
| Center Distance (in): | 5.25 | Series Code: | OE |
| Product Type: | Right Angle | Housing Material: | Cast Iron |
| Input Style: | C-Face Quill | Input HP @ 1750 RPM: | 9.38 |
| Input Bore (C Face): | 1.625 | Output Key: | 1/2 X 3.00 |
| Product Line: | OE Series - Worm Gear Reducers | Reducer: | Worm - Right Angle |
| Ratio Range: | 25:1 | Input Keyway (C Face): | 3/8 x 3/16 |
| Output Shaft: | Hollow Bore | Shaft Seal Material: | Viton |
| Bore Code: | 36 | Output Diameter (in): | 2.25 in |
| Service Factor: | 1 | Output RPM: | 70 |
| Input RPM: | 1,750 | Assembly: | YF-1 |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 7221 in/lbs |

