How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AA: | 15.19 | LQ1: | 9.17 in |
| AK: | 8.5 | AJ: | 7.25 |
| BD: | 9 | I: | 7.5 in |
| BE1: | 0.5 in | H: | 0.53 in |
| AG: | 10.5 | AF: | 0.38 |
| Center Distance (in): | 5.25 in | T: | 2.25 |
| AB: | 6.76 | V: | 4.26 in |
| AE2: | 0.97 | BF: | 0.53 |
| LL: | 5.25 in | G: | 3.63 |
| D: | 4.88 | P: | 4.62 in |
Technical Specifications
| Service Factor: | 1 | Gear Type: | Worm |
| Motor Frame Size: | 250TC | Ratio Range: | 5:1 |
| Output Shaft Direction: | 1 | Input HP @ 1750 RPM: | 28.2 |
| Output Diameter (in): | 2.25 in | Housing Material: | Cast Iron |
| Input RPM: | 1,750 | Ratio: | 5:1 |
| Bore Code: | 36 | Output Shaft: | Hollow Bore |
| Model Code: | 52YF | Reducer: | Worm - Right Angle |
| Shaft Seal Material: | Viton | Series Code: | OE |
| Input Style: | C-Face Quill | Product Line: | OE Series - Worm Gear Reducers |
| No. of Gear Reductions: | Single | Output Shaft Assembly Code: | 1 |
| Series: | OE Series - Worm Gear Reducers | Assembly: | YF-1 |
| Product Type: | Right Angle | Output Key: | 1/2 X 3.00 |
| Output RPM: | 341 | Center Distance (in): | 5.25 |
| Input Bore (C Face): | 1.625 | Input Keyway (C Face): | 3/8 x 3/16 |
| Overhung Load Rating (Output Shaft(lb)): | 2,430 lb | Output Torque Rating (in-lb): | 4953 in/lbs |

