How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AA: | 15.19 | BE1: | 0.5 in |
| AE2: | 0.97 | AF: | 0.38 |
| LQ1: | 9.17 in | BF: | 0.53 |
| T: | 2.25 | H: | 0.53 in |
| V: | 4.26 in | AG: | 10.5 |
| I: | 7.5 in | D: | 4.88 |
| AJ: | 7.25 | AB: | 6.76 |
| LL: | 5.25 in | AK: | 8.5 |
| P: | 4.62 in | Center Distance (in): | 5.25 in |
| BD: | 9 | G: | 3.63 |
Technical Specifications
| Input Bore (C Face): | 1.625 | Model Code: | 52YF |
| Output Shaft Assembly Code: | 1 | Input HP @ 1750 RPM: | 28.2 |
| Housing Material: | Cast Iron | Ratio Range: | 5:1 |
| Reducer: | Worm - Right Angle | Gear Type: | Worm |
| Series: | OE Series - Worm Gear Reducers | Output Diameter (in): | 2.25 in |
| Input RPM: | 1,750 | Bore Code: | 36 |
| Shaft Seal Material: | Viton | Center Distance (in): | 5.25 |
| Motor Frame Size: | 250TC | Product Line: | OE Series - Worm Gear Reducers |
| Service Factor: | 1 | Assembly: | YF-1 |
| Output Shaft: | Hollow Bore | Output RPM: | 341 |
| Series Code: | OE | Output Key: | 1/2 X 3.00 |
| Product Type: | Right Angle | Ratio: | 5:1 |
| No. of Gear Reductions: | Single | Input Style: | C-Face Quill |
| Input Keyway (C Face): | 3/8 x 3/16 | Output Shaft Direction: | 1 |
| Output Torque Rating (in-lb): | 4953 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,430 lb |

