How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 10.5 | D: | 4.88 |
| LQ1: | 9.17 in | AA: | 15.19 |
| BD: | 9 | H: | 0.53 in |
| V: | 4.26 in | G: | 3.63 |
| AE2: | 0.97 | AJ: | 7.25 |
| T: | 2.25 | BE1: | 0.5 in |
| LL: | 5.25 in | BF: | 0.53 |
| I: | 7.5 in | P: | 4.62 in |
| AB: | 6.76 | Center Distance (in): | 5.25 in |
| AF: | 0.38 | AK: | 8.5 |
Technical Specifications
| Product Type: | Right Angle | Shaft Seal Material: | Viton |
| Model Code: | 52YF | Input RPM: | 1,750 |
| Reducer: | Worm - Right Angle | Output Shaft Assembly Code: | 1 |
| Bore Code: | 36 | Series Code: | OE |
| Product Line: | OE Series - Worm Gear Reducers | Series: | OE Series - Worm Gear Reducers |
| Input Keyway (C Face): | 3/8 x 3/16 | Output RPM: | 341 |
| Output Shaft: | Hollow Bore | Ratio Range: | 5:1 |
| Input Style: | C-Face Quill | Housing Material: | Cast Iron |
| Center Distance (in): | 5.25 | Output Key: | 1/2 X 3.00 |
| Output Diameter (in): | 2.25 in | Ratio: | 5:1 |
| No. of Gear Reductions: | Single | Input HP @ 1750 RPM: | 28.2 |
| Output Shaft Direction: | 1 | Gear Type: | Worm |
| Assembly: | YF-1 | Input Bore (C Face): | 1.625 |
| Motor Frame Size: | 250TC | Service Factor: | 1 |
| Overhung Load Rating (Output Shaft(lb)): | 2,430 lb | Output Torque Rating (in-lb): | 4953 in/lbs |

