How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 4.26 in | G: | 3.63 |
| P: | 4.62 in | LL: | 5.25 in |
| H: | 0.53 in | AG: | 10.5 |
| BF: | 0.53 | AF: | 0.38 |
| AA: | 15.19 | Center Distance (in): | 5.25 in |
| AE2: | 0.97 | BD: | 9 |
| D: | 4.88 | BE1: | 0.5 in |
| AK: | 8.5 | I: | 7.5 in |
| AB: | 6.76 | LQ1: | 9.17 in |
| T: | 2.25 | AJ: | 7.25 |
Technical Specifications
| Ratio Range: | 50:1 | Input HP @ 1750 RPM: | 5.14 |
| Output Shaft Assembly Code: | 1 | Model Code: | 52YF |
| Series Code: | OE | Input Bore (C Face): | 1.625 |
| Reducer: | Worm - Right Angle | Input RPM: | 1,750 |
| Gear Type: | Worm | Input Style: | C-Face Quill |
| Output Shaft: | Hollow Bore | Ratio: | 50:1 |
| No. of Gear Reductions: | Single | Input Keyway (C Face): | 3/8 x 3/16 |
| Output Key: | 1/2 X 3.00 | Bore Code: | 36 |
| Output RPM: | 35 | Housing Material: | Cast Iron |
| Motor Frame Size: | 250TC | Product Type: | Right Angle |
| Series: | OE Series - Worm Gear Reducers | Service Factor: | 1 |
| Product Line: | OE Series - Worm Gear Reducers | Output Shaft Direction: | 1 |
| Assembly: | YF-1 | Shaft Seal Material: | Viton |
| Center Distance (in): | 5.25 | Output Diameter (in): | 2.25 in |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 6950 in/lbs |

