How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 4.88 | AK: | 8.5 |
| AE2: | 0.97 | AG: | 10.5 |
| G: | 3.63 | T: | 2.25 |
| BE1: | 0.5 in | LL: | 5.25 in |
| Center Distance (in): | 5.25 in | LQ1: | 9.17 in |
| I: | 7.5 in | H: | 0.53 in |
| V: | 4.26 in | AJ: | 7.25 |
| BF: | 0.53 | BD: | 9 |
| P: | 4.62 in | AB: | 6.76 |
| AF: | 0.38 | AA: | 15.19 |
Technical Specifications
| Input Style: | C-Face Quill | Shaft Seal Material: | Viton |
| Center Distance (in): | 5.25 | Bore Code: | 36 |
| Ratio: | 60:1 | No. of Gear Reductions: | Single |
| Output Shaft: | Hollow Bore | Output RPM: | 29.2 |
| Series Code: | OE | Gear Type: | Worm |
| Input HP @ 1750 RPM: | 4.27 | Input Bore (C Face): | 1.625 |
| Output Key: | 1/2 X 3.00 | Service Factor: | 1 |
| Housing Material: | Cast Iron | Output Diameter (in): | 2.25 in |
| Reducer: | Worm - Right Angle | Series: | OE Series - Worm Gear Reducers |
| Product Type: | Right Angle | Input RPM: | 1,750 |
| Output Shaft Direction: | 1 | Product Line: | OE Series - Worm Gear Reducers |
| Assembly: | YF-1 | Motor Frame Size: | 250TC |
| Model Code: | 52YF | Output Shaft Assembly Code: | 1 |
| Ratio Range: | 60:1 | Input Keyway (C Face): | 3/8 x 3/16 |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 6598 in/lbs |

